??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1909130000 - ZQV 2.5N/20 SW
Bill of material
Weidmueller 1909130000
Preview
Product number of the Manufacturer
1909130000
Manufacturer Type Description
ZQV 2.5N/20 SW
Short Description
Cross-connector (terminal) Plugged, Number of poles: 20, Pitch in mm: 6.10, Insulated: Yes, 24 A, black
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248535910
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
6.100 mm
rated current
24 A
Number of bridged terminals
20
color
black
Design
Cross connector
Insulation present
Yes
Assembly type
plug-in
Mass
0.011 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models