??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1909010000 - ZQV 4/20 GE
Bill of material
Weidmueller 1909010000
Preview
Product number of the Manufacturer
1909010000
Manufacturer Type Description
ZQV 4/20 GE
Short Description
Cross-connector (terminal) Plugged, Number of poles: 20, Pitch in mm: 6.10, Insulated: Yes, 32 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248535637
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
6.100 mm
rated current
32 A
Number of bridged terminals
20
color
yellow
Design
Cross connector
Insulation present
Yes
Assembly type
plug-in
Mass
0.018 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models