??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
19.2xx - Clamping jaw pressure screw PG
Bill of material
19.216
Article No.
Thread
mm
Clamping range of anchorage
mm
Length of Thread
mm
Wrench size
mm
Across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material clamp
Brass, nickel-plated
Material screw
Stainless steel
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models