??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Jacob
Description
19.0xx - KOMPAKT pressure screw PG Brass
Bill of material
19.013
Article No.
Connecting thread
Clamping range
mm
Length of Thread
mm
Width Across Flats
mm
Across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material clamp
Galvanized steel
Material screw
Stainless steel
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
预览
3D
尺寸标注
2D
下载CAD模型