??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1897190000 - Q 10 WTL 6/4FF
Bill of material
Weidmueller 1897190000
Preview
Product number of the Manufacturer
1897190000
Manufacturer Type Description
Q 10 WTL 6/4FF
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 10, Pitch in mm: 11.00, Insulated: No, 41 A, Silver grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248514168
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
11 mm
rated current
41 A
Number of bridged terminals
10
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.033 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models