??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1897030000 - QL 4 WTL6/4FF
明細表
Weidmueller 1897030000
Preview
Manufacturer Product ID
1897030000
Manufacturer Type Description
QL 4 WTL6/4FF
Description short
横联件(端子), 螺钉固定的, 回路数: 4, 间距 (mm): 11.00, 绝缘: 无, 41 A, 银灰色
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN-Code
4032248514007
Manufacturer / brand name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
11 mm
rated current
41 A
Number of bridged terminals
4
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.003 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
下載CAD模型