??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1897020000 - QL 3 WTL6/4FF
Bill of material
Weidmueller 1897020000
Preview
Product number of the Manufacturer
1897020000
Manufacturer Type Description
QL 3 WTL6/4FF
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 3, Pitch in mm: 11.00, Insulated: No, 41 A, Silver grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248513994
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
11 mm
rated current
41 A
Number of bridged terminals
3
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.002 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models