??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1896370000 - PNT 6/10
Bill of material
Weidmueller 1896370000
Preview
Product number of the Manufacturer
1896370000
Manufacturer Type Description
PNT 6/10
Short Description
Neutral conductor modular terminal, PUSH IN, 10, 250 V, 41 A, TS 35, blue
Long Description
The neutral conductor disconnect terminal has a longitudinal disconnector for connecting to a neutral conductor busbar. It is used to measure the insulation resistance against earth. It also enables simple testing without any need to disconnect the neutral conductor.
GTIN
4032248511488
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
41 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
41 A
Power loss, static, current-independent [Pls]
1.820 W
color
blue
Connection type
Plug-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.018 kg
depth
45.75 mm
height
72.297 mm
width
8.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models