??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1890460000 - ESG 9/20 L MC NE WS
Bill of material
Weidmueller 1890460000
Preview
Product number of the Manufacturer
1890460000
Manufacturer Type Description
ESG 9/20 L MC NE WS
Short Description
Device marking, pluggable, 20 mm, PA 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248499328
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
2.85 mm
height
9 mm
width
20 mm
customs tariff number (TARIC)
49111090
URL
URL
Previews
3D
2D
Download CAD models