??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1888372-1
Bill of material
1888372-1
Part Number
1888372-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1888372-1
TE Internal Description
RECPT,HSSDC2,FIBRE,ON TAPE
Connector Style
Receptacle
Connector System
Cable-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Product Designation
None
Product Type
Connector
Number of Positions
7
PCB Retention Location
On Shell
Number of Bays
1
Shield Material
Phosphor Bronze
Shield Plating Material
Tin over Nickel
Contact Base Material
Copper Alloy
Contact Current Rating Max
.5 A
Contact Mating Area Plating Thickness
1.27 um [ 50 uin ]
Contact Mating Area Plating Material
Gold over Nickel
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
Mounting Angle
Right Angle
PCB Mounting Style
Surface Mount
Connector Mounting Type
Board Mount
Centerline
1.27 mm [ .05 in ] Pitch
Housing Material
LCP (Liquid Crystal Polymer)
Operating Temperature Range
-10 - 60 C [ 14 - 140 F ]
Circuit Application
Signal
For Use With
Fibre Channel
Packaging Method
Tape & Reel
Previews
3D
2D
Download CAD models