??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1886032 - VC-M-KV-PG21-ST
Bill of material
PHOENIX CONTACT 1886032
Product number of the Manufacturer
1886032
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON
Manufacturer Type Description
VC-M-KV-PG21-ST
Preview
International product number
4017918192730
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
net weight
0.03452 kg
Without halogens
No
max. operating ambient temperature
125 °C
Size of connection thread
Pg21
glass-fiber reinforced
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
GTIN
4017918192730
Manufacturer product designation
Cable gland
Manufacturer product description
Cable glands for Pg21 half screw connection to Pg21 housing entry, metal
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21-ST
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели