??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1886029 - VC-M-KV-PG16-ST
Lista materiale
PHOENIX CONTACT 1886029
Product number of the Manufacturer
1886029
Description short
Pressacavi
Description long
Pressacavi, Serie di prodotti: VARIOCON
Manufacturer Type Description
VC-M-KV-PG16-ST
La figura rappresenta la variante VC-M-KV-PG 21-ST
GTIN-Code
4017918192747
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
18
Mass
0.02383 kg
non alogeno (S/N)
No
max. temperatura ambientale
125 °C
Size of connection thread
Pg16
glass-fiber reinforced
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
codice EAN
4017918192747
Manufacturer product designation
Pressacavi
Manufacturer product description
Perni pressacavo, per adattare le connessioni a vite Pg VARIOCON a filettature Pg standard; per filettature Pg16 per guarnizioni in gomma Pg16
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG16-ST
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD