??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1885635 - VC-M-KV-PG21 2X6/2X8
Bill of material
PHOENIX CONTACT 1885635
Product number of the Manufacturer
1885635
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON
Manufacturer Type Description
VC-M-KV-PG21 2X6/2X8
Preview
International product number
4017918176730
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
net weight
0.03157 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
6 mm
min. sealing range
5.500 mm
Number of cable feed-throughs
4
wrench width 1
30 mm
GTIN
4017918176730
Manufacturer product designation
Cable gland
Manufacturer product description
Multiple screw connection Pg21, made of metal, consisting of rubber seal with several holes (2 x 6 mm/2 x 8 mm) and a pressure screw, for cable screw connection support VC-M-KV-PG21...
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21 2X6/2X8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드