??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1885499 - VC-M-KV-PG16 1X3/2X8
Bill of material
PHOENIX CONTACT 1885499
Product number of the Manufacturer
1885499
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON
Manufacturer Type Description
VC-M-KV-PG16 1X3/2X8
Preview
International product number
4017918176594
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
net weight
0.01702 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
3 mm
min. sealing range
2.500 mm
Number of cable feed-throughs
3
wrench width 1
24 mm
GTIN
4017918176594
Manufacturer product designation
Cable gland
Manufacturer product description
Multiple screw connection Pg16, made of metal, consisting of rubber seal with several holes (1 x 3 mm/2 x 8 mm) and a pressure screw, for cable screw connection support VC-M-KV-PG16.....
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG16 1X3/2X8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models