??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1885486 - VC-M-KV-PG16 1X5/1X9
Bill of material
PHOENIX CONTACT 1885486
Product number of the Manufacturer
1885486
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON
Manufacturer Type Description
VC-M-KV-PG16 1X5/1X9
Preview
International product number
4017918176587
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
net weight
0.01724 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
PVC
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
5 mm
min. sealing range
4.500 mm
Number of cable feed-throughs
2
wrench width 1
24 mm
GTIN
4017918176587
Manufacturer product designation
Cable gland
Manufacturer product description
Pg16 multiple screw connection, metal, comprising rubber seal with multiple holes (1 x 5 mm/1 x 9 mm) and a pressure screw, for VC-M-KV-PG16... cable glands
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG16 1X5/1X9
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir