??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1885444 - VC-K-KV-PG16 3X7
Bill of material
PHOENIX CONTACT 1885444
Product number of the Manufacturer
1885444
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, color: gray
Manufacturer Type Description
VC-K-KV-PG16 3X7
Preview
International product number
4017918176549
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
color
Grey
net weight
0.00812 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
max. operating ambient temperature
100 °C
glass-fiber reinforced
No
max. sealing range
7 mm
min. sealing range
6.500 mm
Number of cable feed-throughs
3
wrench width 1
27 mm
GTIN
4017918176549
Manufacturer product designation
Cable gland
Manufacturer product description
Half screw connection Pg16, made of plastic, consisting of rubber seal with several holes (3 x 7 mm) and one pressure screw, for cable screw connection support VC-M-KV-PG16....
Manufacturer product family
VARIOCON
Product type
VC-K-KV-PG16 3X7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD