??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1885392 - VC-K-KV-PG16 1X6/1X8
Bill of material
PHOENIX CONTACT 1885392
Product number of the Manufacturer
1885392
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, color: gray
Manufacturer Type Description
VC-K-KV-PG16 1X6/1X8
Preview
International product number
4017918176495
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
color
Grey
net weight
0.00907 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
max. operating ambient temperature
100 °C
glass-fiber reinforced
No
max. sealing range
6 mm
min. sealing range
5.500 mm
Number of cable feed-throughs
2
wrench width 1
27 mm
GTIN
4017918176495
Manufacturer product designation
Cable gland
Manufacturer product description
Half screw connection Pg16, made of plastic, consisting of rubber seal with several holes (1 x 6 mm/1 x 8 mm) and a pressure screw, for cable screw connection support VC-M-KV-PG16....
Manufacturer product family
VARIOCON
Product type
VC-K-KV-PG16 1X6/1X8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드