??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1885266 - VC-K-KV-PG16 2X8
Bill of material
PHOENIX CONTACT 1885266
Product number of the Manufacturer
1885266
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, color: gray
Manufacturer Type Description
VC-K-KV-PG16 2X8
Preview
International product number
4017918176358
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
color
Grey
net weight
0.00865 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
max. operating ambient temperature
100 °C
glass-fiber reinforced
No
max. sealing range
8 mm
min. sealing range
7.500 mm
Number of cable feed-throughs
2
wrench width 1
27 mm
GTIN
4017918176358
Manufacturer product designation
Cable gland
Manufacturer product description
Half screw connection Pg16, made of plastic, consisting of rubber seal with several holes (2 x 8 mm) and one pressure screw, for type 1 housings
Manufacturer product family
VARIOCON
Product type
VC-K-KV-PG16 2X8
URI of the product
http://www.phoenixcontact.com/product/1885266
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models