??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1882890000 - LM MT300 15/9 GE
Bill of material
Weidmueller 1882890000
Preview
Product number of the Manufacturer
1882890000
Manufacturer Type Description
LM MT300 15/9 GE
Short Description
Device marking, Self-adhesive, 15 mm, Polyester, PVC-free, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248486984
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.006 kg
depth
0.05 mm
height
9 mm
width
15 mm
customs tariff number (TARIC)
39199080
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)