??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1882600000 - PDL 4/NT/L
Bill of material
Weidmueller 1882600000
Preview
Product number of the Manufacturer
1882600000
Manufacturer Type Description
PDL 4/NT/L
Short Description
Multi level installation terminal block, PUSH IN, 4 mm², 400 V, 20 A, Number of connections: 4, Number of levels: 2, dark beige
Long Description
Terminal for power distribution in building installation.
GTIN
4032248485802
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
20 A
Number of potentials
2
Rated current [In] for the power loss specification
20 A
Power loss, static, current-independent [Pls]
1.020 W
color
beige
Connection type
Plug-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
N function possible
Yes
PE function possible
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.020 kg
depth
49.85 mm
height
100 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models