??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1881280000 - ESG 6/15 RIDER MC NE WS
Bill of material
Weidmueller 1881280000
Preview
Product number of the Manufacturer
1881280000
Manufacturer Type Description
ESG 6/15 RIDER MC NE WS
Short Description
Device marking, pluggable, 15 mm, PA 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248482276
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
4 mm
height
6 mm
width
15 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models