??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1881202 - UPCV3K-F
Bill of material
PHOENIX CONTACT 1881202
Product number of the Manufacturer
1881202
Short Description
Flange
Long Description
Flange, pitch: 7.62 mm, length: 74.5 mm, width: 7.62 mm, number of positions: 1, color: gray
Manufacturer Type Description
UPCV3K-F
Preview
International product number
4017918340797
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918340797
Manufacturer product designation
Flange
Manufacturer product description
Flange, fitted on the left and right of UPCV3K 4-G-7,62, for a reliable screw connection with plugs with a screw flange
Manufacturer product family
PCVK 4
Product type
UPCV3K-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models