??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1878650000 - WFF 300/AH O.PS
Bill of material
Weidmueller 1878650000
Preview
Product number of the Manufacturer
1878650000
Manufacturer Type Description
WFF 300/AH O.PS
Short Description
Stud terminal, Threaded stud connection, 300 mm², 520 A, Number of connections: 2, M 16, TS 35, dark beige
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4032248481194
Manufacturer Name
Weidmueller Group
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
520 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
520 A
Power loss, static, current-independent [Pls]
16.640 W
color
beige
Connection type
Bolt connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
240 mm²
Min. line cross section, flexible
25 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
Mass
0.636 kg
depth
89.525 mm
height
287 mm
width
60.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models