??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1876615 - UKK 3-MSTB-5,08-PE
Bill of material
PHOENIX CONTACT 1876615
Product number of the Manufacturer
1876615
Short Description
Double-level terminal block
Long Description
Double-level terminal block, number of connections: 4, number of positions: 1, connection method: Screw/plug-in connection, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Manufacturer Type Description
UKK 3-MSTB-5,08-PE
Preview
International product number
4017918134082
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Min. line cross section, rigid
0.200 mm^2
Number of levels
2
Combustibility class
V2
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
0 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.080 mm
height at lowest possible mounting
53.500 mm
color
green-yellow
length
50 mm
Assembly type
Top-hat rail TH35
net weight
0.011 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
GTIN
4017918134082
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, number of connections: 4, number of positions: 1, connection method: Screw/plug-in connection, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Manufacturer product family
UKK 3-MSTB
Product type
UKK 3-MSTB-5,08-PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型