??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1875180000 - ZP 2.5/1AN GN
Bill of material
Weidmueller 1875180000
Preview
Product number of the Manufacturer
1875180000
Manufacturer Type Description
ZP 2.5/1AN GN
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 1, green
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248500260
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.003 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models