??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1874790000 - TM 205/30 V0
Bill of material
Weidmueller 1874790000
Preview
Product number of the Manufacturer
1874790000
Manufacturer Type Description
TM 205/30 V0
Short Description
Cable coding system, 10 - 14 mm, 14 mm, PVC, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248488186
Manufacturer Name
Weidmueller Group
max. cable diameter
14 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
V0
Max. diameter of conductors
35 mm
Min. diameter of conductors
16 mm
Min. cable diameter
10 mm
Mass
0.002 kg
depth
15 mm
height
30 mm
width
14.998 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models