??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1867120000 - ZP 2.5/1AN/5 GN/BE
Bill of material
Weidmueller 1867120000
Preview
Product number of the Manufacturer
1867120000
Manufacturer Type Description
ZP 2.5/1AN/5 GN/BE
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 5, green, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248475650
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.016 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
CAD modeli indir