??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1865910000 - ZPS 2.5/1AN/QV/3
Bill of material
Weidmueller 1865910000
Preview
Product number of the Manufacturer
1865910000
Manufacturer Type Description
ZPS 2.5/1AN/QV/3
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 3, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248499250
Manufacturer Name
Weidmueller Group
Design
Coupling socket for plug connection
Mass
0.012 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models