??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1861510000 - LM MT300 27/8 GE
Bill of material
Weidmueller 1861510000
Preview
Product number of the Manufacturer
1861510000
Manufacturer Type Description
LM MT300 27/8 GE
Short Description
Device marking, Self-adhesive, 27 mm, Polyester, PVC-free, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248421404
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.011 kg
depth
0.05 mm
height
8 mm
width
27 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models