??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1859570000 - IEPL
Bill of material
Weidmueller 1859570000
Preview
Product number of the Manufacturer
1859570000
Manufacturer Type Description
IEPL
Short Description
End and partition plate for terminals, Intermediate plate, 105.9 mm x 4 mm, dark beige
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248465750
Manufacturer Name
Weidmueller Group
version with intermediate plate
Yes
type of end plate
No
color
beige
Combustibility class
V0
Latchable present
Yes
min. thickness
4 mm
Mass
0.008 kg
height
105.9 mm
customs tariff number (TARIC)
39269097
URL
URL
미리보기
3D
2D
CAD모델 다운로드