??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1856760000 - MF 10/10 MC NE WS
Bill of material
Weidmueller 1856760000
Preview
Product number of the Manufacturer
1856760000
Manufacturer Type Description
MF 10/10 MC NE WS
Short Description
Terminal marking, Pitch in mm: 10.00, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248401031
Manufacturer Name
Weidmueller Group
Grid dimensions
10 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
3.600 mm
height
9.8 mm
width
9.600 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models