??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1856740000 - DEK 5/8 MC NE WS
Bill of material
Weidmueller 1856740000
Preview
Product number of the Manufacturer
1856740000
Manufacturer Type Description
DEK 5/8 MC NE WS
Short Description
Terminal marking, Pitch in mm: 8.00, Printed characters: neutral, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248400850
Manufacturer Name
Weidmueller Group
Grid dimensions
8 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
2.586 mm
height
5.2 mm
width
7.700 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models