??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1856700000 - ESG 10/17 MC NE WS
Bill of material
Weidmueller 1856700000
Preview
Product number of the Manufacturer
1856700000
Manufacturer Type Description
ESG 10/17 MC NE WS
Short Description
Device marking, pluggable, 17 mm, PA 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248400812
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
2.4 mm
height
10 mm
width
17 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models