??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1856640000 - THM WO 12/18 WS
Bill of material
Weidmueller 1856640000
Preview
Product number of the Manufacturer
1856640000
Manufacturer Type Description
THM WO 12/18 WS
Short Description
Cable coding system, 1.9 - 1.9 mm, 18 mm, Polyester film, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248399581
Manufacturer Name
Weidmueller Group
max. cable diameter
1.900 mm
label space present
Yes
color
white
material
Plastic
Combustibility class
V0
Max. diameter of conductors
6 mm
Min. diameter of conductors
0.750 mm
Min. cable diameter
1.900 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.492 kg
depth
0.025 mm
height
12 mm
width
9 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models