??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1855230000 - ZAP/TW ZT4/2AN OR
Bill of material
Weidmueller 1855230000
Preview
Product number of the Manufacturer
1855230000
Manufacturer Type Description
ZAP/TW ZT4/2AN OR
Short Description
Partition plate (terminal) End and intermediate plate, 57.55 mm x 34.65 mm, orange
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248396511
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.004 kg
customs tariff number (TARIC)
85389099
URL
URL
预览
3D
2D
下载CAD模型