??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1855220000 - ZAP/TW ZT4/2AN
Bill of material
Weidmueller 1855220000
Preview
Product number of the Manufacturer
1855220000
Manufacturer Type Description
ZAP/TW ZT4/2AN
Short Description
Partition plate (terminal) End and intermediate plate, 57.55 mm x 34.65 mm, dark beige
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248396528
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.004 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models