??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1855040000 - ZP 4/1AN/7
Bill of material
Weidmueller 1855040000
Preview
Product number of the Manufacturer
1855040000
Manufacturer Type Description
ZP 4/1AN/7
Short Description
Plug (terminal) Tension-clamp connection, 4 mm², 800 V, 32 A, Number of poles: 7, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248396115
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.042 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models