??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1854970 - VC-M-KV-PG21- 1X8,5/1X12
Bill of material
PHOENIX CONTACT 1854970
Product number of the Manufacturer
1854970
Short Description
Half screw connection
Long Description
Half screw connection, Range of articles: VARIOCON. For multiple screw connections, the cable diameter must be no more than 2 mm smaller than the drilled hole
Manufacturer Type Description
VC-M-KV-PG21- 1X8,5/1X12
Preview
net weight
0.032 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
8.500 mm
min. sealing range
8 mm
Number of cable feed-throughs
2
wrench width 1
30 mm
GTIN
4017918149383
Manufacturer product designation
Half screw connection
Manufacturer product description
Half screw connection Pg21, made of metal, consisting of rubber seal with several holes (1 x 8.5 mm/1 x 12 mm) and one pressure screw, for type 2 - 4 housings
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21- 1X8,5/1X12
GLN of manufacturer
4063151
International product number
4017918149383
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드