您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1854857
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/32/1854857.prj},{NB=1854857},{MANUID=1854857},{AAF040=0.0138},{BAA039=125},{AAH508=15.500},{AAH509=11.500},{AAS487=1},{AAG623=24},{AAO663=4017918146047},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=74153300},{AAO676=1854857},{DESCSHORT=Half screw connection},{DESCLONG=Half screw connection, Range of articles: VARIOCON, min. cable diameter: 11.5 mm, max. cable diameter: 15.5 mm},{MANUTYPEDESC=VC-M-KV-PG16(11,5-15,5)},{PREVIEW=../../../_pool_/8f/49/62211_2000_int_04.png},{INTNO=4017918146047},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=18},{AAC108=IP67},{BAD656=No},{AAH500=No},{AAW338=Half screw connection}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1854857 - VC-M-KV-PG16(11,5-15,5)
Bill of material
PHOENIX CONTACT 1854857
Product number of the Manufacturer
1854857
Short Description
Half screw connection
Long Description
Half screw connection, Range of articles: VARIOCON, min. cable diameter: 11.5 mm, max. cable diameter: 15.5 mm
Manufacturer Type Description
VC-M-KV-PG16(11,5-15,5)
Preview
International product number
4017918146047
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
net weight
0.0138
kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
125
°C
glass-fiber reinforced
No
max. sealing range
15.500
mm
min. sealing range
11.500
mm
Number of cable feed-throughs
1
wrench width 1
24
mm
GTIN
4017918146047
Manufacturer product designation
Half screw connection
Manufacturer product description
Half screw connection Pg16, made of metal, consisting of rubber seal with one hole and one pressure screw, for type 1 housings, cable [mm] 11.5 - 15.5
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG16(11,5-15,5)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型