??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1854459 - VC-K-KV-PG16( 4- 6,5)
Bill of material
PHOENIX CONTACT 1854459
Product number of the Manufacturer
1854459
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, color: gray
Manufacturer Type Description
VC-K-KV-PG16( 4- 6,5)
Preview
Sealing type
Single-orifice seal
International product number
4017918146061
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
color
Grey
net weight
0.01014 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
100 °C
glass-fiber reinforced
No
max. sealing range
6.500 mm
min. sealing range
4 mm
Number of cable feed-throughs
1
wrench width 1
27 mm
GTIN
4017918146061
Manufacturer product designation
Cable gland
Manufacturer product description
Half screw connection Pg16, made of plastic, consisting of rubber seal with one hole and one pressure screw, for type 1 housings, cable [mm] 4 - 6.5
Manufacturer product family
VARIOCON
Product type
VC-K-KV-PG16( 4- 6,5)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir