??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1854410000 - EW 35 GR 7042
Bill of material
Weidmueller 1854410000
Preview
Product number of the Manufacturer
1854410000
Manufacturer Type Description
EW 35 GR 7042
Short Description
End bracket, Wemid, grey, Rail: TS 35, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4032248392155
Manufacturer Name
Weidmueller Group
color
gray
material
Plastic
Type of locking
screwable
Combustibility class
V2
Assembly type
Top-hat rail TH35
Mass
0.005 kg
depth
30.85 mm
height
45.331 mm
width
8.5 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models