??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1854255 - VC-EMV-KV-PG21(14-18/14,5)
Bill of material
PHOENIX CONTACT 1854255
Product number of the Manufacturer
1854255
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, min. cable diameter: 14 mm, max. cable diameter: 18 mm
Manufacturer Type Description
VC-EMV-KV-PG21(14-18/14,5)
Preview
Sealing type
Single-orifice seal
International product number
4017918145811
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
net weight
0.0434 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
18 mm
min. sealing range
14 mm
Number of cable feed-throughs
1
wrench width 1
30 mm
GTIN
4017918145811
Manufacturer product designation
Cable gland
Manufacturer product description
EMC half screw connection Pg21, for metal housings of sizes 2-4, consisting of rubber seal, iris spring, cone disks and pressure screw, for size 1 housings, cable shielding range [mm] 10.5 - 14.5, cable [mm] 14-18
Manufacturer product family
VARIOCON
Product type
VC-EMV-KV-PG21(14-18/14,5)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型