??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1854048 - VC-M-KV-PG21(14-18)
Lista materiale
PHOENIX CONTACT 1854048
Product number of the Manufacturer
1854048
Description short
Connessione a vite parziale
Description long
Connessione a vite parziale, Serie di prodotti: VARIOCON, diametro cavo min.: 14 mm, diametro cavo max.: 18 mm
Manufacturer Type Description
VC-M-KV-PG21(14-18)
Preview
net weight
0.031 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
18 mm
min. sealing range
14 mm
Number of cable feed-throughs
1
wrench width 1
30 mm
GTIN
4017918145781
Manufacturer product designation
Connessione a vite parziale
Manufacturer product description
Half screw connection Pg21, made of metal, consisting of rubber seal with one hole and one pressure screw, for type 2 - 4 housings, cable [mm] 14 - 18
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21(14-18)
GLN of manufacturer
4063151
GTIN-Code
4017918145781
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
17
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD