??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1854035 - VC-M-KV-PG21(11,5-15,5)
Bill of material
PHOENIX CONTACT 1854035
Product number of the Manufacturer
1854035
Short Description
Half screw connection
Long Description
Half screw connection, Range of articles: VARIOCON, min. cable diameter: 11.5 mm, max. cable diameter: 13.5 mm
Manufacturer Type Description
VC-M-KV-PG21(11,5-15,5)
Preview
International product number
4017918145941
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
net weight
0.03332 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
15.500 mm
min. sealing range
11.500 mm
Number of cable feed-throughs
1
wrench width 1
30 mm
GTIN
4017918145941
Manufacturer product designation
Half screw connection
Manufacturer product description
Half screw connection Pg21, made of metal, consisting of rubber seal with one hole and one pressure screw, for type 2 - 4 housings, cable [mm] 11.5 - 13.5
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21(11,5-15,5)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)