??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1854006 - VC-M-KV-PG21( 9-13)
Lista materiale
PHOENIX CONTACT 1854006
Product number of the Manufacturer
1854006
Description short
Connessione a vite parziale
Description long
Connessione a vite parziale, Serie di prodotti: VARIOCON, diametro cavo min.: 9 mm, diametro cavo max.: 13 mm
Manufacturer Type Description
VC-M-KV-PG21( 9-13)
Preview
net weight
0.032 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
13 mm
min. sealing range
9 mm
Number of cable feed-throughs
1
wrench width 1
30 mm
GTIN
4017918146191
Manufacturer product designation
Connessione a vite parziale
Manufacturer product description
Half screw connection Pg21, made of metal, consisting of rubber seal with one hole and one pressure screw, for type 2 - 4 housings, cable [mm] 9 - 13
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21( 9-13)
GLN of manufacturer
4063151
GTIN-Code
4017918146191
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
16
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD