??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1853997 - VC-M-KV-PG21( 7-10,5)
Bill of material
PHOENIX CONTACT 1853997
Product number of the Manufacturer
1853997
Short Description
Half screw connection
Long Description
Half screw connection, Range of articles: VARIOCON, min. cable diameter: 7 mm, max. cable diameter: 10.5 mm
Manufacturer Type Description
VC-M-KV-PG21( 7-10,5)
Preview
net weight
0.034 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
125 °C
glass-fiber reinforced
No
max. sealing range
10.500 mm
min. sealing range
7 mm
Number of cable feed-throughs
1
wrench width 1
30 mm
GTIN
4017918146207
Manufacturer product designation
Half screw connection
Manufacturer product description
Half screw connection Pg21, made of metal, consisting of rubber seal with one hole and one pressure screw, for type 2 - 4 housings, cable [mm] 7 - 10.5
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21( 7-10,5)
GLN of manufacturer
4063151
International product number
4017918146207
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models