??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1853913 - VC-K-KV-PG21(11,5-15,5)
Bill of material
PHOENIX CONTACT 1853913
Product number of the Manufacturer
1853913
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, color: gray, min. cable diameter: 11.5 mm, max. cable diameter: 15.5 mm
Manufacturer Type Description
VC-K-KV-PG21(11,5-15,5)
Preview
International product number
4017918145972
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
38
color
Grey
net weight
0.016 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
100 °C
glass-fiber reinforced
No
max. sealing range
15.500 mm
min. sealing range
11.500 mm
Number of cable feed-throughs
1
wrench width 1
33 mm
GTIN
4017918145972
Manufacturer product designation
Cable gland
Manufacturer product description
Half screw connection Pg21, made of plastic, consisting of rubber seal with one hole and one pressure screw, for type 2 - 4 housings, cable [mm] 11.5 - 15.5
Manufacturer product family
VARIOCON
Product type
VC-K-KV-PG21(11,5-15,5)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей