??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1853751 - VC-K-KV-PG16( 7-10,5)
Bill of material
PHOENIX CONTACT 1853751
Product number of the Manufacturer
1853751
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, color: gray
Manufacturer Type Description
VC-K-KV-PG16( 7-10,5)
Preview
color
Grey
net weight
0.009 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
100 °C
glass-fiber reinforced
No
max. sealing range
10.500 mm
min. sealing range
7 mm
Number of cable feed-throughs
1
wrench width 1
27 mm
GTIN
4017918146283
Manufacturer product designation
Cable gland
Manufacturer product description
Pg16 half screw connection, plastic, comprising rubber seal with one hole and a pressure screw, for type 1 housing, cable: 7 - 10.5 [mm]
Manufacturer product family
VARIOCON
Product type
VC-K-KV-PG16( 7-10,5)
GLN of manufacturer
4063151
International product number
4017918146283
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей