??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1853735 - VC-K-KV-PG16( 5- 8)
Bill of material
PHOENIX CONTACT 1853735
Product number of the Manufacturer
1853735
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON, color: gray
Manufacturer Type Description
VC-K-KV-PG16( 5- 8)
Preview
Sealing type
Single-orifice seal
International product number
4017918146238
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
color
Grey
net weight
0.00982 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
max. operating ambient temperature
100 °C
glass-fiber reinforced
No
max. sealing range
8 mm
min. sealing range
5 mm
Number of cable feed-throughs
1
wrench width 1
27 mm
GTIN
4017918146238
Manufacturer product designation
Cable gland
Manufacturer product description
Pg16 half screw connection, plastic, comprising rubber seal with one hole and a pressure screw, for type 1 housing, cable: 5 - 8 [mm]
Manufacturer product family
VARIOCON
Product type
VC-K-KV-PG16( 5- 8)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型