??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1851K - Surface box "telescopic" for service valves, DIN 4057
Bill of material
5014800
Item Number
5014800
LOD Level
Height Adjustable
mm
Enter value for H
Height Adjustable
mm
cm
inch
ft
Ø Top
145 mm
Ø Bottom
200 mm
Weight
4.3 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models